How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.53 | LL: | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| T: | 2.188 | AA: | 14 |
| L: | 9.57 in | AE2: | 0.63 |
| L1: | 13.46 in | BE1: | 0.5 in |
| G: | 3.26 | U: | 1.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

