How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| P: | 3.69 in | AE2: | 0.63 |
| L1: | 13.46 in | LL: | 4.25 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.75 in |
| U: | 1.25 in | L: | 9.57 in |
| AJ: | 7.25 | D: | 4.5 |
| T: | 2.188 | G: | 3.26 |
| AG: | 8.5 | AA: | 14 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 70 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Ratio Range: | 25:1 |
| Bore Code: | 35 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

