How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| I: | 6.1 in | BD: | 9 |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | L1: | 13.46 in |
| V: | 2.75 in | BF: | 0.53 |
| AG: | 8.5 | AA: | 14 |
| T: | 2.188 | AB: | 6.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

