How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | U: | 1.25 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| T: | 2.188 | AF: | 0.38 |
| L1: | 13.46 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AG: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Series Code: | OE |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

