How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| G: | 3.26 | AG: | 8.5 |
| L1: | 13.46 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AF: | 0.38 | T: | 2.188 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Gear Type: | Worm | Output RPM: | 339 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

