How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| T: | 2.188 | AK: | 8.5 |
| AB: | 6.38 | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| L1: | 13.46 in | BF: | 0.53 |
| G: | 3.26 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BD: | 9 | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 15.5 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

