How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | I: | 6.1 in |
| AA: | 14 | T: | 2.188 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | L1: | 13.46 in |
| D: | 4.5 | AE2: | 0.63 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| V: | 2.75 in | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YFC |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

