How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| T: | 2.188 | AA: | 14 |
| AK: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | L1: | 13.46 in |
| BD: | 9 | BE1: | 0.5 in |
| L: | 9.57 in | P: | 3.69 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| U: | 1.25 in | D: | 4.5 |
Technical Specifications
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

