How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 4.25 in | AE2: | 0.63 |
| BD: | 9 | L1: | 13.46 in |
| AG: | 8.5 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.38 | AA: | 14 |
| T: | 2.188 | U: | 1.25 in |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.7 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

