How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| P: | 3.69 in | U: | 1.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
| AA: | 14 | AE2: | 0.63 |
| V: | 2.75 in | L1: | 13.46 in |
| LL: | 4.25 in | BF: | 0.53 |
| L: | 9.57 in | AF: | 0.38 |
| AB: | 6.38 | AK: | 8.5 |
| T: | 2.188 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

