How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BE1: | 0.5 in |
| BD: | 9 | G: | 3.26 |
| I: | 6.1 in | L1: | 13.46 in |
| AJ: | 7.25 | AA: | 14 |
| D: | 4.5 | AE2: | 0.63 |
| AK: | 8.5 | T: | 2.188 |
| BF: | 0.53 | V: | 2.75 in |
| AF: | 0.38 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

