How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| L: | 9.57 in | BD: | 9 |
| P: | 3.69 in | V: | 2.75 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| BF: | 0.53 | T: | 2.188 |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

