How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| T: | 2.188 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| L: | 9.57 in | LM: | 11.81 |
| V: | 2.75 in | BE: | 0.38 in |
| AG: | 8.5 | BF: | 0.41 |
| AA: | 14 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 12.9 |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

