How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| I: | 6.1 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| U: | 1.25 in | AJ: | 5.88 |
| P: | 3.69 in | AK: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| L: | 9.57 in | BD: | 5.88 |
| LM: | 11.81 | T: | 2.188 |
| AE2: | 0.63 | LL: | 4.25 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 2.188 in | Output RPM: | 175 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

