How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.41 |
| AE2: | 0.63 | BD: | 5.88 |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | AF: | 0.38 |
| BE: | 0.38 in | AA: | 14 |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | V: | 2.75 in |
| D: | 4.5 | T: | 2.188 |
| LM: | 11.81 | P: | 3.69 in |
Technical Specifications
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Model Code: | 42YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

