How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 9.57 in |
| T: | 2.188 | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | H: | 0.53 in |
| LM: | 11.81 | AE2: | 0.63 |
| AJ: | 5.88 | G: | 3.26 |
| V: | 2.75 in | BF: | 0.41 |
| AF: | 0.38 | I: | 6.1 in |
| LL: | 4.25 in | AK: | 4.5 |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

