How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
| LM: | 11.81 | AB: | 6.38 |
| P: | 3.69 in | T: | 2.188 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

