How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | L: | 9.57 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | AG: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | LM: | 11.81 |
| V: | 2.75 in | AA: | 14 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 3.26 | BF: | 0.41 |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

