How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | LM: | 11.81 |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 2.188 | H: | 0.53 in |
| AG: | 8.5 | G: | 3.26 |
| U: | 1.25 in | AB: | 6.38 |
| BD: | 5.88 | AJ: | 5.88 |
| L: | 9.57 in | AF: | 0.38 |
| AK: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

