How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | LM: | 11.81 |
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | I: | 6.1 in |
| T: | 2.188 | L: | 9.57 in |
| AB: | 6.38 | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 5.88 | U: | 1.25 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 35 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

