How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LM: | 11.81 |
| H: | 0.53 in | AA: | 14 |
| V: | 2.75 in | T: | 2.188 |
| AJ: | 5.88 | AE2: | 0.63 |
| BD: | 5.88 | AB: | 6.38 |
| LL: | 4.25 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| BF: | 0.41 | L: | 9.57 in |
| U: | 1.25 in | D: | 4.5 |
| AF: | 0.38 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

