How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| U: | 1.25 in | P: | 3.69 in |
| H: | 0.53 in | I: | 6.1 in |
| LM: | 11.81 | T: | 2.188 |
| AJ: | 5.88 | AF: | 0.38 |
| L: | 9.57 in | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | BE: | 0.38 in |
| AE2: | 0.63 | AB: | 6.38 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

