How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.38 |
| AE2: | 0.63 | LM: | 11.81 |
| P: | 3.69 in | V: | 2.75 in |
| AF: | 0.38 | BF: | 0.41 |
| G: | 3.26 | BE: | 0.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AG: | 8.5 |
| D: | 4.5 | AJ: | 5.88 |
| AK: | 4.5 | U: | 1.25 in |
| L: | 9.57 in | T: | 2.188 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 7.59 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

