How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | G: | 3.26 |
| T: | 2.188 | I: | 6.1 in |
| L: | 9.57 in | AB: | 6.38 |
| LM: | 11.81 | AF: | 0.38 |
| AA: | 14 | BD: | 5.88 |
| AG: | 8.5 | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| AJ: | 5.88 | LL: | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.59 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

