Grove Gear 42YFC-2-2.188-56C-25-L1
Part #:42YFC-2-2.188-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 5.88 |
| LM: | 11.81 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| D: | 4.5 | L: | 9.57 in |
| BE: | 0.38 in | U: | 1.25 in |
| AB: | 6.38 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| T: | 2.188 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 35 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 70 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

