Grove Gear 42YFC-2-2.188-56C-25-L2
Part #:42YFC-2-2.188-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| LM: | 11.81 | P: | 3.69 in |
| AF: | 0.38 | AK: | 4.5 |
| BF: | 0.41 | D: | 4.5 |
| I: | 6.1 in | T: | 2.188 |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.24 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio Range: | 25:1 | Model Code: | 42YFC |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

