Grove Gear 42YFC-2-2.188-56C-25-L3
Part #:42YFC-2-2.188-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| D: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | AF: | 0.38 |
| U: | 1.25 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| AB: | 6.38 | LM: | 11.81 |
| T: | 2.188 | P: | 3.69 in |
| H: | 0.53 in | L: | 9.57 in |
| AG: | 8.5 | BF: | 0.41 |
| AE2: | 0.63 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 6.24 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

