Grove Gear 42YFC-2-2.188-56C-25-L4
Part #:42YFC-2-2.188-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| AF: | 0.38 | I: | 6.1 in |
| AE2: | 0.63 | BF: | 0.41 |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | LM: | 11.81 |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 1.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| T: | 2.188 | BD: | 5.88 |
| LL: | 4.25 in | AK: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

