Grove Gear 42YFC-2-2.188-56C-25-L9
Part #:42YFC-2-2.188-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| T: | 2.188 | BF: | 0.41 |
| AF: | 0.38 | D: | 4.5 |
| L: | 9.57 in | I: | 6.1 in |
| LL: | 4.25 in | AB: | 6.38 |
| BD: | 5.88 | AJ: | 5.88 |
| LM: | 11.81 | AK: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | U: | 1.25 in |
| BE: | 0.38 in | AA: | 14 |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Output RPM: | 70 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

