How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| AA: | 14 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | T: | 2.188 |
| P: | 3.69 in | V: | 2.75 in |
| L: | 9.57 in | I: | 6.1 in |
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.5 |
| AE2: | 0.63 | AB: | 6.38 |
| AK: | 4.5 | LM: | 11.81 |
| G: | 3.26 | U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

