How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AE2: | 0.63 | T: | 2.188 |
| D: | 4.5 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| G: | 3.26 | LM: | 11.81 |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 6.38 | V: | 2.75 in |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

