How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LM: | 11.81 |
| AK: | 4.5 | AA: | 14 |
| AF: | 0.38 | T: | 2.188 |
| P: | 3.69 in | I: | 6.1 in |
| V: | 2.75 in | L: | 9.57 in |
| AJ: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| H: | 0.53 in | AB: | 6.38 |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

