How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| D: | 4.5 | LL: | 4.25 in |
| AB: | 6.38 | AK: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
| AG: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | AJ: | 5.88 |
| T: | 2.188 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

