How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 2.188 |
| BE: | 0.38 in | P: | 3.69 in |
| AE2: | 0.63 | BF: | 0.41 |
| U: | 1.25 in | G: | 3.26 |
| LM: | 11.81 | L: | 9.57 in |
| AG: | 8.5 | AA: | 14 |
| V: | 2.75 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 42YFC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

