How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.5 | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| BF: | 0.41 | AA: | 14 |
| T: | 2.188 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| LL: | 4.25 in | AJ: | 5.88 |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in | AE2: | 0.63 |
| LM: | 11.81 | BE: | 0.38 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Gear Type: | Worm |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

