How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| AE2: | 0.63 | V: | 2.75 in |
| BD: | 5.88 | T: | 2.188 |
| AA: | 14 | U: | 1.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| LM: | 11.81 | D: | 4.5 |
| H: | 0.53 in | L: | 9.57 in |
| AB: | 6.38 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 8.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

