Grove Gear 42YFC-2-2.188-56C-60-L1
Part #:42YFC-2-2.188-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 4.5 |
| D: | 4.5 | T: | 2.188 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | G: | 3.26 |
| BE: | 0.38 in | AF: | 0.38 |
| BD: | 5.88 | LM: | 11.81 |
| AA: | 14 | H: | 0.53 in |
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| U: | 1.25 in | AJ: | 5.88 |
| LL: | 4.25 in | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

