Grove Gear 42YFC-2-2.188-56C-60-L2
Part #:42YFC-2-2.188-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | BF: | 0.41 |
| L: | 9.57 in | T: | 2.188 |
| AE2: | 0.63 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | U: | 1.25 in |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| BE: | 0.38 in | G: | 3.26 |
| LM: | 11.81 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

