Grove Gear 42YFC-2-2.188-56C-60-L9
Part #:42YFC-2-2.188-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.63 |
| AK: | 4.5 | P: | 3.69 in |
| AJ: | 5.88 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 2.188 | U: | 1.25 in |
| BD: | 5.88 | AG: | 8.5 |
| D: | 4.5 | LM: | 11.81 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.41 |
Technical Specifications
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

