How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 4.5 | AK: | 4.5 |
| AF: | 0.38 | V: | 2.75 in |
| H: | 0.53 in | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LM: | 11.81 |
| I: | 6.1 in | L: | 9.57 in |
| U: | 1.25 in | T: | 2.188 |
| BE: | 0.38 in | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series Code: | OE |
| Motor Frame Size: | 56C | Output RPM: | 233 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

