How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 11.81 |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | AK: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| L: | 9.57 in | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| T: | 2.188 | I: | 6.1 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| AB: | 6.38 | U: | 1.25 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Bore Code: | 35 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

