How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 14 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | LM: | 11.81 |
| L: | 9.57 in | AE2: | 0.63 |
| T: | 2.188 | P: | 3.69 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

