How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| H: | 0.53 in | AF: | 0.38 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | AK: | 4.5 |
| BF: | 0.41 | I: | 6.1 in |
| V: | 2.75 in | LM: | 11.81 |
| T: | 2.188 | L: | 9.57 in |
| BE: | 0.38 in | AE2: | 0.63 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

