How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| BE: | 0.38 in | U: | 1.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | LM: | 11.81 |
| G: | 3.26 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | T: | 2.188 |
| AA: | 14 | L: | 9.57 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 42YFC | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

