How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | U: | 1.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | T: | 2.188 |
| V: | 2.75 in | LM: | 11.81 |
| AK: | 4.5 | D: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| L: | 9.57 in | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.79 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

