How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.063 in | G: | 1.625 |
| H-Tap size: | 5/8 - UNC in | F: | 3.25 |
| C: | 11.625 in | J: | 8.125 in |
| T: | 1.625 | D: | 4.625 |
| L: | 8.44 in | N: | 7.25 |
| O: | 4.18 in | O*: | 4.18 in |
| M: | 3.21 | I: | 5.23 in |
| TAP Depth: | 1.13 in | U: | 1.125 in |
| Center Distance (in): | 4.501 in |
Technical Specifications
| Input HP @ 1750 RPM: | 10.8 | Assembly: | 450-A |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.501 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Model Code: | 450 |
| Output Key: | 3/8 X 3.28 | Series Code: | HUB CITY |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Service Factor: | 1 |
| Series: | HUB CITY - 450 | Output Shaft Assembly Code: | A |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Torque Rating (in-lb): | 6441 in/lbs | Housing Material: | Cast Iron |

