How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.125 in | L: | 8.44 in |
| TAP Depth: | 1.13 in | M: | 3.21 |
| N: | 7.25 | G: | 1.625 |
| T: | 1.625 | C: | 11.625 in |
| D: | 4.625 | I: | 5.23 in |
| O: | 4.18 in | K: | 4.063 in |
| Center Distance (in): | 4.501 in | H-Tap size: | 5/8 - UNC in |
| J: | 8.125 in | F: | 3.25 |
| O*: | 4.18 in |
Technical Specifications
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series Code: | HUB CITY | Ratio: | 30:1 |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 7.42 |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | A |
| Service Factor: | 1 | Center Distance (in): | 4.501 |
| No. of Gear Reductions: | Single | Assembly: | 450-A |
| Output Key: | 3/8 X 3.28 | Series: | HUB CITY - 450 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Model Code: | 450 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Torque Rating (in-lb): | 6176 in/lbs |

