How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.501 in | O: | 4.18 in |
| O*: | 4.18 in | G: | 1.625 |
| D: | 4.625 | TAP Depth: | 1.13 in |
| M: | 3.21 | T: | 1.625 |
| K: | 4.063 in | H-Tap size: | 5/8 - UNC in |
| C: | 11.625 in | L: | 8.44 in |
| I: | 5.23 in | N: | 7.25 |
| F: | 3.25 | J: | 8.125 in |
| U: | 1.125 in |
Technical Specifications
| Assembly: | 450-A | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Series: | HUB CITY - 450 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 3.85 | Series Code: | HUB CITY |
| Model Code: | 450 | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 29.2 | Center Distance (in): | 4.501 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | A | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5708 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |

