How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | O: | 4.18 in |
| D: | 4.625 | G: | 1.625 |
| M: | 3.21 | T: | 1.625 |
| L: | 8.44 in | F: | 3.25 |
| U: | 1.125 in | K: | 4.063 in |
| C: | 11.625 in | TAP Depth: | 1.13 in |
| J: | 8.125 in | H-Tap size: | 5/8 - UNC in |
| I: | 5.23 in | Center Distance (in): | 4.501 in |
Technical Specifications
| Output Key: | 3/8 X 3.28 | Assembly: | 450-B |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.50 in |
| Output Diameter (in): | 1.625 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.501 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Series: | HUB CITY - 450 | Model Code: | 450 |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 18 |
| Series Code: | HUB CITY | Output Shaft Assembly Code: | B |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5636 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |

