How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.625 | TAP Depth: | 1.13 in |
| Center Distance (in): | 4.501 in | O: | 4.18 in |
| C: | 11.625 in | H-Tap size: | 5/8 - UNC in |
| N: | 7.25 | U: | 1.125 in |
| F: | 3.25 | L: | 8.44 in |
| I: | 5.23 in | M: | 3.21 |
| T: | 1.625 | D: | 4.625 |
| J: | 8.125 in | K: | 4.063 in |
Technical Specifications
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | B | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 13.3 | Output Shaft Direction: | Left |
| Series Code: | HUB CITY | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.501 |
| Input Style: | Solid Shaft | Series: | HUB CITY - 450 |
| Output Diameter (in): | 1.625 in | Model Code: | 450 |
| Assembly: | 450-B | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6047 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |

